IESNA:LM-63-2002
[TEST]P950262
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41540
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4873.9 6102.6 7213.3 8073.2 8774.4 9171.1 9357.6 9424.1 9760.7 10481.2
11671.3 13174.4 14654 15835.5 16869 17812.5 18408.6 18560.8 18194.2 17265.7
15391.6 12151.6 10030.9 8401.3 6653.7 4680.9 3077 2157.1 1683.3 1453.8
1318.7 1108.6 939.2 325.9 158.7 25.7 0
4873.9 6145.5 7266.9 8141.8 8785.1 9220.4 9443.4 9505.6 9784.3 10434
11534 13007.2 14458.8 15681.1 16725.3 17668.8 18376.4 18631.6 18397.9 17610.9
16045.6 13052.2 10436.2 8763.6 7037.5 5103.4 3355.8 2264.4 1736.9 1505.3
1331.6 1125.7 947.8 403.1 169.4 32.2 0
4873.9 6091.9 7191.9 8075.3 8763.6 9263.3 9539.9 9657.8 9876.5 10459.8
11396.8 12704.8 14098.6 15327.3 16320.1 17113.4 17857.5 18219.9 18127.7 17499.4
16240.7 14184.4 11306.8 9299.7 7586.4 5712.3 3814.7 2534.5 1874.1 1556.7
1374.5 1196.5 1025 782.7 398.8 47.2 0
4873.9 6091.9 7159.7 8041 8776.5 9340.5 9717.8 9915.1 10121 10571.3
11268.2 12282.4 13487.5 14643.2 15573.9 16337.2 16978.4 17497.3 17636.6 17430.8
16673.9 15269.4 13296.6 10961.5 8763.6 6810.2 4762.4 3049.2 2079.9 1582.5
1365.9 1185.8 1012.1 806.2 566.1 220.9 0
4873.9 5911.8 6947.4 7852.3 8628.6 9314.7 9861.5 10223.9 10455.5 10811.4
11390.4 12134.4 13097.2 14077.2 14958.4 15717.5 16335.1 16884 17274.3 17379.3
17171.3 16532.3 15293 13418.9 11229.6 8993.1 6700.9 4417.2 2774.7 1861.2
1419.5 1260.8 1095.7 836.3 563.9 175.8 0
4873.9 5817.4 6752.3 7633.6 8448.4 9203.2 9889.4 10431.9 10800.7 11145.9
11579.1 12200.9 12921.4 13777 14639 15496.7 16225.7 16796.1 17227.1 17583
17859.6 17767.4 17379.3 16498 14975.6 13002.9 10466.2 8026 5397.1 3332.2
2161.4 1477.4 1070 647.6 325.9 85.8 0
4873.9 5637.3 6450 7279.8 8086.1 8877.3 9640.7 10320.4 10884.3 11336.8
11795.6 12297.4 12848.5 13534.7 14321.6 15213.6 16131.4 17017 17801.8 18492.2
19120.5 19810.9 20121.9 20314.8 20272 19397.1 17726.7 15065.7 11544.8 7820.2
4513.7 2343.7 1196.5 690.5 336.7 115.8 0
4873.9 5500.1 6151.9 6863.8 7601.4 8298.3 9046.7 9773.6 10472.6 11090.2
11707.7 12280.3 12799.2 13358.8 13946.4 14576.8 15308 16135.7 17040.5 18001.2
19049.7 20555 21770.8 22512.7 23357.6 23968.7 24048 23226.8 21091.1 17634.5
12848.5 8291.9 4226.4 1724 615.4 120.1 0
4873.9 5253.5 5712.3 6244.1 6827.4 7444.9 8073.2 8695 9310.4 9943
10605.6 11218.8 11885.7 12582.6 13307.4 14034.3 14840.5 15745.4 16746.8 17881.1
19206.3 21215.4 23209.6 24575.5 26318.8 28370.9 30566.6 32031.2 31718.1 28769.7
22699.3 14716.1 6242 1906.3 600.4 124.4 0
4873.9 5210.6 5667.3 6156.2 6707.3 7290.5 7886.6 8480.6 9068.1 9664.2
10251.8 10860.7 11504 12200.9 12921.4 13669.7 14501.7 15421.6 16450.9 17623.8
18946.8 21073.9 23083.1 24562.6 26426 28662.5 31059.8 32586.5 32297 29162.1
22564.2 13798.4 5287.8 1460.2 471.7 107.2 0
4873.9 5047.6 5283.5 5600.8 5984.7 6402.8 6825.2 7269.1 7728 8191.1
8658.6 9141 9627.8 10142.4 10695.6 11281 11924.3 12653.4 13532.5 14536
15758.3 17701 19174.1 20627.9 22401.2 24534.8 26537.5 27406 26498.9 23040.2
17008.4 9467 2729.7 572.5 190.8 42.9 0
4873.9 4927.5 5060.5 5251.3 5515.1 5800.3 6111.2 6430.7 6754.5 7099.7
7436.3 7760.1 8094.6 8427 8778.7 9149.6 9539.9 10013.8 10562.7 11274.6
12303.8 13581.8 14452.4 15425.9 16590.2 17859.6 18725.9 18423.6 16909.7 14070.7
10161.7 5199.9 1696.1 506 173.7 40.7 0
4873.9 4820.3 4839.6 4927.5 5071.2 5219.2 5414.3 5607.3 5798.1 5997.5
6171.2 6327.7 6458.6 6578.6 6662.3 6715.9 6769.5 6805.9 6866 7005.3
7339.8 7537.1 7573.6 7646.5 7760.1 7863 7582.1 6692.3 5422.9 4018.4
2731.8 1548.2 776.2 328.1 158.7 55.8 0
4873.9 4595.2 4430.1 4344.3 4335.7 4370 4427.9 4492.3 4537.3 4565.2
4563 4509.4 4425.8 4307.8 4151.3 3960.5 3731 3493 3274.3 3070.6
2860.5 2673.9 2517.4 2388.7 2277.2 2163.6 2022 1831.2 1567.5 1213.7
883.4 649.7 450.3 289.5 165.1 47.2 0
4873.9 4387.2 4084.8 3951.9 3919.7 3947.6 4007.6 4072 4104.1 4095.6
4050.5 3971.2 3855.4 3711.7 3544.5 3372.9 3195 3017 2841.2 2648.2
2453 2277.2 2148.6 2071.4 2041.3 2045.6 2041.3 1981.3 1833.4 1586.8
1207.2 832 583.2 383.8 190.8 42.9 0
4873.9 4224.2 3859.7 3716 3722.5 3803.9 3894 3951.9 3956.2 3917.6
3842.5 3735.3 3608.8 3463 3308.6 3156.4 2995.5 2826.2 2652.5 2491.6
2369.4 2264.4 2193.6 2148.6 2110 2064.9 1994.2 1921.3 1831.2 1687.5
1468.8 1153.6 756.9 418.1 199.4 42.9 0
4873.9 4067.7 3692.4 3595.9 3656 3767.5 3855.4 3898.3 3881.1 3814.7
3711.7 3589.5 3448 3308.6 3160.7 3017 2918.4 2800.4 2652.5 2534.5
2455.2 2350.1 2185 2054.2 1968.4 1884.8 1799 1713.3 1636.1 1565.3
1481.7 1346.6 1102.2 844.8 495.3 120.1 0
4873.9 3979.8 3604.5 3550.9 3653.8 3761.1 3849 3874.7 3834 3728.9
3602.4 3458.7 3304.3 3167.1 3049.2 2982.7 2903.3 2821.9 2742.5 2566.7
2410.2 2285.8 2161.4 2045.6 1925.6 1820.5 1717.6 1623.2 1524.6 1410.9
1299.4 1198.6 1050.7 907 634.7 246.6 0
4873.9 3904.7 3548.8 3542.3 3656 3758.9 3836.1 3844.7 3782.5 3668.9
3525.2 3366.5 3225 3094.2 3006.3 2931.2 2834.7 2703.9 2588.1 2448.8
2341.5 2221.5 2103.5 1996.3 1906.3 1814.1 1715.4 1614.6 1496.7 1365.9
1222.2 1095.7 932.8 705.5 467.5 195.1 0
4873.9 3861.8 3520.9 3540.2 3664.6 3765.3 3834 3821.1 3741.8 3606.7
3439.4 3282.9 3149.9 3049.2 3002 2888.3 2712.5 2508.8 2427.3 2358.7
2236.5 2142.1 2060.6 1940.6 1850.5 1779.7 1687.5 1578.2 1447.4 1303.7
1147.2 1078.6 928.5 606.8 441.7 270.2 0
4873.9 3853.3 3503.7 3542.3 3666.7 3769.6 3831.8 3814.7 3718.2 3565.9
3396.5 3242.1 3111.3 3049.2 2976.3 2832.6 2575.3 2405.9 2363 2279.4
2172.1 2056.4 1947 1863.4 1811.9 1766.9 1683.3 1580.3 1456 1312.3
1160.1 1198.6 956.3 639 486.7 180.1 0
4873.9 3853.3 3501.6 3548.8 3668.9 3771.8 3829.7 3821.1 3726.7 3568.1
3396.5 3240 3109.2 3051.3 2969.8 2824 2556 2408 2373.7 2277.2
2165.7 2039.2 1949.1 1837.6 1822.6 1766.9 1681.1 1580.3 1464.5 1310.2
1164.3 1181.5 821.3 660.4 480.3 173.7 0
